IESNA:LM-63-2002
[TEST]P1641597
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3D-722-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 159W 70CRI 2200K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (48) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.33A 159.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16877.8
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 159.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
3729.4 3493.0 3254.2 3060.9 2909.4 2806.0 2756.7 2745.7 2780.1 2874.9 3019.0 3217.2 3452.4 3691.3 3901.8 
4122.2 4414.0 4698.4 5060.4 5422.4 5666.2 5657.5 5213.1 4320.4 3261.6 2447.7 1934.3 1576.0 1269.4 876.6 591.0 
357.1 206.8 91.1 16.0 0.0 0.0 
3729.4 3505.3 3261.6 3068.2 2907.0 2808.5 2751.8 2742.0 2775.2 2866.3 3011.6 3206.1 3445.0 3683.9 3910.4 
4155.4 4428.8 4734.1 5094.9 5458.1 5708.0 5684.6 5253.7 4354.9 3219.7 2405.8 1910.9 1561.2 1247.2 877.9 595.9 
359.5 215.5 97.3 19.7 0.0 0.0 
3729.4 3498.0 3261.6 3063.3 2919.3 2815.8 2758.0 2740.7 2761.7 2845.4 2989.5 3184.0 3432.7 3693.7 3981.8 
4249.0 4548.2 4925.0 5309.1 5650.2 5891.5 5859.5 5429.8 4532.2 3303.4 2424.3 1963.8 1615.4 1332.2 921.0 608.2 
387.8 241.3 131.7 28.3 0.0 0.0 
3729.4 3544.7 3305.9 3122.4 2973.4 2872.5 2809.7 2777.7 2777.7 2825.7 2945.1 3120.0 3355.1 3656.8 3988.0 
4329.0 4698.4 5097.3 5530.7 5970.3 6275.6 6302.7 5983.8 5215.5 3901.8 2593.0 2079.6 1829.6 1614.2 1307.6 
863.1 522.0 349.7 203.2 64.0 0.0 0.0 
3729.4 3547.2 3335.4 3160.6 3022.7 2925.4 2860.2 2815.8 2793.7 2804.8 2868.8 2995.6 3188.9 3452.4 3787.3 
4161.6 4593.8 5062.9 5593.5 6190.7 6792.7 7226.1 7272.9 6858.0 5865.6 3976.9 2318.4 1880.1 1748.4 1688.0 
1555.1 1072.4 724.0 422.3 155.1 0.0 0.0 
3729.4 3606.3 3414.2 3248.0 3127.3 3028.8 2951.3 2900.8 2865.1 2847.9 2861.4 2911.9 3019.0 3196.3 3436.4 
3754.0 4189.9 4681.2 5236.5 5930.9 6797.7 7793.7 8738.1 9222.0 9234.3 8488.2 6464.0 3473.3 2101.7 1814.8 
1760.7 1643.7 1234.9 1050.2 554.1 3.7 0.0 
3729.4 3639.5 3490.6 3345.3 3235.7 3140.9 3067.0 3011.6 2972.2 2947.6 2942.7 2961.1 3003.0 3094.1 3238.2 
3452.4 3756.5 4139.4 4629.5 5267.2 6023.2 7035.3 8522.6 10411.4 12078.5 13029.0 13036.4 11689.4 8373.7 4736.6 
2524.0 1710.2 1323.6 1033.0 801.5 120.7 0.0 
3729.4 3667.9 3571.8 3469.6 3377.3 3294.8 3225.8 3172.9 3134.7 3106.4 3094.1 3092.9 3102.7 3129.8 3192.6 
3310.8 3504.1 3793.4 4204.7 4747.7 5459.3 6365.5 7434.2 8796.0 10642.8 13169.3 15901.5 17177.0 16526.9 
13761.6 10418.8 7552.4 4630.7 1829.6 807.7 216.7 0.0 
3729.4 3670.3 3578.0 3481.9 3395.8 3314.5 3245.5 3193.8 3158.1 3129.8 3117.5 3115.0 3120.0 3142.1 3195.1 
3308.3 3486.9 3762.7 4173.9 4697.2 5395.3 6313.8 7341.9 8669.2 10431.1 12819.7 15681.1 17263.2 16666.1 
14063.2 10631.8 7719.9 4820.3 1802.5 759.7 215.5 0.0 
3729.4 3707.3 3666.6 3624.8 3576.8 3521.3 3472.1 3440.1 3419.2 3405.6 3395.8 3384.7 3378.5 3377.3 3401.9 
3464.7 3592.8 3819.3 4160.4 4644.2 5311.6 6131.6 7015.6 7978.4 9007.8 10170.0 11517.0 12992.0 13871.1 13074.5 
10806.6 7124.0 3166.7 882.8 334.9 94.8 0.0 
3729.4 3731.9 3734.4 3743.0 3752.8 3747.9 3749.1 3756.5 3771.3 3786.1 3792.2 3786.1 3773.7 3762.7 3767.6 
3798.4 3880.9 4050.8 4362.3 4832.6 5495.0 6291.6 7191.7 8181.6 9177.7 10136.8 11120.6 12032.9 11775.6 10352.3 
8557.1 5304.2 1685.6 584.8 242.6 83.7 0.0 
3729.4 3747.9 3761.4 3779.9 3797.1 3795.9 3793.4 3791.0 3791.0 3779.9 3754.0 3713.4 3670.3 3619.8 3576.8 
3560.7 3586.6 3687.6 3872.2 4202.2 4773.5 5493.8 6364.3 7350.5 8354.0 9394.4 10347.3 11156.3 10589.9 9055.8 
7335.7 4340.1 1385.1 528.2 233.9 82.5 0.0 
3729.4 3714.7 3730.7 3747.9 3756.5 3743.0 3720.8 3692.5 3660.5 3621.1 3555.8 3480.7 3397.0 3312.0 3236.9 
3177.8 3153.2 3171.7 3243.1 3430.2 3767.6 4352.4 5131.8 6039.2 6998.4 8054.8 9060.7 9616.0 8768.9 7424.4 
5887.8 3401.9 1182.0 456.8 219.2 82.5 0.0 
3729.4 3744.2 3745.4 3730.7 3697.4 3626.0 3534.9 3432.7 3323.1 3201.2 3059.6 2900.8 2733.4 2553.6 2368.9 
2178.1 1987.2 1792.7 1590.8 1391.3 1211.5 1097.0 1097.0 1286.6 1755.7 2373.8 2914.3 2535.1 1438.1 961.6 735.1 
541.7 343.5 182.2 101.0 43.1 0.0 
3729.4 3747.9 3717.1 3660.5 3560.7 3424.1 3265.2 3084.3 2876.2 2649.6 2398.5 2104.2 1776.7 1435.6 1074.9 810.2 
667.3 603.3 571.3 551.6 538.1 528.2 520.8 514.7 506.0 511.0 549.1 626.7 674.7 595.9 488.8 386.6 265.9 135.4 72.6 20.9 
0.0 
3729.4 3741.7 3672.8 3557.1 3395.8 3196.3 2963.6 2680.4 2354.1 1990.9 1558.7 1147.5 831.1 677.2 607.0 572.5 547.9 
530.7 515.9 501.1 490.0 476.5 459.3 445.7 433.4 424.8 426.0 451.9 487.6 444.5 346.0 243.8 161.3 107.1 57.9 12.3 0.0 
3729.4 3736.8 3627.2 3457.3 3236.9 2966.1 2644.7 2245.8 1768.1 1300.2 946.8 760.9 662.4 607.0 576.2 554.1 530.7 
511.0 491.3 475.3 462.9 449.4 433.4 414.9 391.5 369.4 349.7 326.3 301.7 269.6 219.2 171.1 131.7 89.9 44.3 6.2 0.0 
3729.4 3699.9 3548.4 3330.5 3052.2 2719.8 2309.8 1803.8 1323.6 976.4 796.6 700.6 639.0 599.6 568.8 541.7 517.1 
491.3 467.9 450.6 438.3 424.8 405.1 384.1 360.8 336.1 307.8 279.5 247.5 217.9 187.1 155.1 119.4 80.0 39.4 3.7 0.0 
3729.4 3667.9 3494.3 3224.6 2902.0 2493.3 2014.3 1483.6 1090.9 897.6 781.8 699.3 639.0 595.9 560.2 529.4 501.1 
476.5 456.8 439.6 423.5 405.1 385.4 364.4 342.3 315.2 289.3 261.0 235.2 208.1 179.8 149.0 114.5 75.1 36.9 1.2 0.0 
3729.4 3664.2 3469.6 3181.5 2799.8 2357.8 1813.6 1316.2 1049.0 919.7 822.5 731.4 655.0 598.4 556.5 520.8 493.7 
474.0 456.8 438.3 419.9 397.7 374.3 352.1 326.3 301.7 278.3 251.2 225.3 200.7 172.4 141.6 107.1 70.2 30.8 0.0 0.0 
3729.4 3629.7 3425.3 3118.7 2724.7 2240.9 1699.1 1246.0 1052.7 954.2 865.6 763.4 674.7 605.8 551.6 518.4 493.7 
476.5 459.3 440.8 418.6 394.0 369.4 344.7 317.7 293.0 267.2 243.8 220.4 194.5 166.2 136.7 101.0 64.0 25.9 0.0 0.0 
3729.4 3629.7 3425.3 3116.3 2724.7 2233.5 1689.3 1248.5 1056.4 959.1 877.9 774.4 672.3 605.8 554.1 517.1 493.7 
477.7 459.3 440.8 418.6 394.0 369.4 344.7 316.4 291.8 265.9 242.6 219.2 193.3 165.0 135.4 99.7 62.8 24.6 0.0 0.0 
